Mounting Bracket With Insulating Block for Busbar 3, 4 Pole
Hover to magnify image or click to enlarge
Mounting Bracket With Insulating Block for Busbar 3, 4 Pole
Catalog#: 20100-019
Mounting Brackets for Busbars or Busbar Modules are load circuit isolated mounting units for grounding rails. There may be adapters with assigned current ratings which supply the load current to loadfeeders through wire connections.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Additional Product Details
Features
- Easy insertion in the insulating body
- Used when several shortened rails are build-up of the busbar
Specifications
PRODUCT ATTRIBUTES
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Mounting with insulating block, PVC, black | 10 | |
2 | Cylinder head screw, M4 x 16, St, zinc-plated | 10 | |
3 | Nut, M4, St, zinc-plated | 10 | |
4 | Washer, St, zinc-plated | 10 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.