Varistar CP Double Steel Door, Plain, 3-Point Locking
Hover to magnify image or click to enlarge
Varistar CP Double Steel Door, Plain, 3-Point Locking
Varistar CP steel double door with 3-point locking and 2 door hinges for applications with IP 20 proctection.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Double steel door with 3 point locking for IP 20 protection class
- Lever handle with key insert (2 keys)
- Opening angle 180°
- Standard fitting, lock on right-hand door
- Can be retrofitted with lever handle 24630003 and DIN profile half cylinder with keys or push button
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.