Writing Surface for 19" Cabinet Drawers
Writing Surface for 19" Cabinet Drawers
Catalog#: 20110-060
Writing surface to use with our 19" drawer. It is placed on the drawer andl can be lifted up when the drawer is open.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Additional Product Details
Features
- The writing surface can be lifted up when the drawer is open
- The writing surface matches any height
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Catalog
Installation Manual / Instruction Sheet
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Writing surface, complete, Steel, 1 mm, RAL 7035 light grey | 1 | |
2 | Plastic nipple, POM, grey | 4 | |
3 | Collar screw with pozidrive | 4 | |
4 | GND/Earthing kit GND/earth cable 320 mm long | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.