, WO60
Hover to magnify image or click to enlarge
, WO60
Connection terminal plate for many different conductor types.
Industry Standards
UL
CSA
GL
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Features
- Description: Connection terminal plate, 3-pole, with cover cap.
- For busbars: 12, 15, 20, 25, 30 × 5, 10.
- Rated voltage: 690 V
- Rated peak withstand current Ipk max: 40.5 kA (01240), 56.3 kA (01243)
- Pack quantity: 1 pc.
- Approvals: CSA, UL, GL
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.