, MPGDA
Hover to magnify image or click to enlarge
, MPGDA
These profiles allow for the mounting plate to be adjusted in depth, which maximizes mounting flexibility.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: To provide depth adjustment for mounting plate.
- Material: 2 mm galvanized steel.
- Pack quantity: 1 set with mounting accessories.
- Allows for the mounting plate to be fitted at the depth required by the equipment, e.g. for when equipment needs to be flush with the external door, or when two mounting plates are fitted back to back, if front and rear doors are used
Specifications
Руководство по установке / Инструкция
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.