, AFK
Hover to magnify image or click to enlarge
, AFK
The required number of holes for cable entries can be easily knocked out of this steel gland plate to allow for the cabling required.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: Gland plates with knock-outs according to table.
- Material: 1.4 mm mild steel.
- Finish: RAL 7035 structured powder coating.
- Pack quantity: 1 piece.
Specifications
Thickness | 1.4 mm |
Thickness | 18 ga |
Color | Light Gray |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 7035 |
Руководство по установке / Инструкция
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.