, MPD
Hover to magnify image or click to enlarge
, MPD
These mounting plate fixation brackets make it possible to position the mounting plate at the desired depth within the enclosure for maximum flexibility.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Video
Accessories
Features
- Description: Brackets to adjust the mounting plate in depth by steps of 25 mm in the enclosure frame.
- Material: 3 mm zinc plated steel.
- Pack quantity: 2 brackets with mounting accessories.
Specifications
Руководство по установке / Инструкция
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.