, WO60
Hover to magnify image or click to enlarge
, WO60
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Features
- Description: PE/N-support. Individually mountable. N-PE connection easy to make.
- Rated voltage: 690 V
- Rated isolation voltage Ui: 1000 V
- Rated surge voltage Uimp: 6 kV
- Short circuit withstand: 14 kA (max 400 mm distance between supports)
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.