Skip to main content

Please Select Your Country/Language Preferences

, MGRP

The polyester terminal box range, MGRP, a IP 66, 67 protection degree, is available off the shelf in many different sizes. The MGRP range is well suited for indoor and outdoor environments thanks to its high corrosion resistance while being UV resistant. Water and dust are prevented from entering the terminal box, thus eliminating the risk for component failure, and with that, unnecessary downtime.

Read more Read less

Industry Standards

cULus_UL Listed

GOST

CE UKCA

Read more Read less Print This Page
Details

Features

Specifications

Material Polyester
Color Code RAL 7000
Finish Smooth
Color Squirrel Gray
Data Copied
Metric   |   Imperial
Benefits
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.