, PA
Hover to magnify image or click to enlarge
, PA
These plinth side panels close off the extra space underneath the enclosure if needed.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessory
Features
- Description: Side covers for plinth P, strengthened by folded edges.
- Material: 1.5 mm mild steel.
- Finish: RAL 7022 structured powder coating.
- Pack quantity: 2 pieces for height 100 mm and 4 pieces for height 200 mm.
Specifications
Thickness | 1.5 mm |
Thickness | 16 ga |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 7022 |
Color | Umbra Gray |
Руководство по установке / Инструкция
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.