, S2MTA
Hover to magnify image or click to enlarge
, S2MTA
Syspend 281-Max Tube Adapter attaches to the tube with internal sets crews and provides mounting holes at the end where the tube was cut. Use the Tube Adapter when the tube is cut to length and it is not desirable to drill and tap new holes in the tube. Install the Tube Adapter only onto the housing side.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Video
Features
- Gasket and mounting hardware are included
- Assembled Syspend 281 HMI Arm System has a max weight load of 281 lb. (127.7 kg)
Specifications
Сертификация регулирующего органа
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.