- Brands
- Applications
- Product Type
- Product Family
- Power
- Socket Type
- Type
- Frame Material
- Handle Type
- Number of Sockets
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height (H)
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- With Switch
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Wall Type
- Rack Width 1
- Rack Width 2
- Door Type
- Front Finish
- Function
- Width (W)
- Groove Width
- Access
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Static Load
- Complies With
- Depth (D)
- Shock and Vibration Tolerance
- Handle Included
Products | 361 results (2987 items)
Novastar Rear Panel With Cable Ducting
Novastar Rear Panel With Cable Ducting.
- Novastar Rear Panel With Cable Ducting
Horizontal Rail, Rear, Type L-MZ, Light, With Z-Rail
The horizontal rail, type light with MZ enables the use of DIN connectors.
- For directly mounting connectors complyi...
- With Z-rail for low mechanical load (L-MZ)
- Aluminum extrusion, anodized finish, con...
EuropacPRO Cover Plate for Bolting to Side Panel, SNCF
A cover plate is used for electromagnetic shielding or as mechanical protection.
- For variable positioning of horizontal r...
- Perforation degree 58 %
- Suitable for use with all horizontal rails
EuropacPRO 19" Bracket for Textile Gasket, Type F
19 inch bracket Kits can be combined with the side panel type F. Available for textile or stainless EMC gaskets.
- 19" bracket is bolted laterally with the...
- For textile EMC gasket
Front Panel, Anodized With Untreated Edges, Unshielded
Front Panel, anodized with untreated edges, unshielded.
- Partial width front panel, Al, 2.5 mm
- Al, clear anodized, untreated edges
Frame Type Plug-In Unit Kit, Plain Cover, 1 Connector
Protects a PCB against mechanical damage and discharges electrostatic buildup; for Euroboard formats.
- Rear panel with cut-out for single conne...
- Extruded side panels right and left, wit...
- Plain cover plates
EuropacPRO 19" Subrack Kit for Railway, Shielded, EN 50155
Subrack for use in railway applications that conform to EN 50155.
- Shock and vibration tested to EN 50155, part 12.2.11
- The 19" bracket is firmly fixed to the s...
- The double 19" screwing position adds to...
- IP 20, in accordance with IEC 60529
RatiopacPRO AIR 19" Rack Mount Case, Retrofittable Shielding With Handles
Flexible and robust enclosure for 19“ components or electronics assemblies and is available with advanced cooling.
- Cases for individual assembly with 19" s...
- Retrofittable EMC shielding
- Version with 19" mounting brackets with ...
- The case has 2 x 1/2 U clearances for ve...
19" Fan Unit, 1 U, With Front Switch
Fan Unit for installation into a 1 U space within the Cabinet.
- Can be adapted to subracks
- Contact protection in accordance with DIN EN ISO 13857
Eurorack Fan Tray for Fan Top Cover, Without Fan
Top covers with fans are compact active cooling units which do not consume rack space.
- Frames
- Interior mounting
- Cladding parts
IEC Input Plug
IEC Input Plug for connection of fans with bolted housing made of heat-resistant plastic.
- Bolted housing made of heat-resistant plastic (UL 94 V-0)
- For connection of fans
- 10 A/250 VAC, protection class I
Interscale Mounting Plate for PCBs
Interscale Mounting Plate for PCBs.
- Mounting plate (raised 4 mm) with integr...
- Fans are simple to fit to the mounting p...
- Does not fit for Interscale M for embedded NUC and 19"