Fan Unit With Housing for 19" Pusher Fan, 2 U, Axial
Hover to magnify image or click to enlarge
Fan Unit With Housing for 19" Pusher Fan, 2 U, Axial
Supplementary fan (built-on) with housing for Schroff pusher fan 2 U. No additional voltage supply necessary: connection is via 19" pusher fan.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Extra 2 U useable space: by using a built‐on fan, components mounted below the 19" pusher fan can be cooled
- No additional voltage supply necessary: connection is via 19" pusher fan, 2 U
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.