19" Assembly Kit, T30 Screw With Captive Nomel Washer, M6x16; Washer, Cage Nut, M6; 100 Pieces
19" Assembly Kit, T30 Screw With Captive Nomel Washer, M6x16; Washer, Cage Nut, M6; 100 Pieces
Catalog#: 21120-216
For standard grounding use a grounding nut and washer on at least one attachment point.
When 19" assembly kit is used with conductive 19" panel mount, grounding cage nuts are not needed.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Additional Product Details
Features
- Assembly kits for assembly of 19" components into a cabinet
- For mounting of front panels, distribution fields or other components on the frame, slide mounts or depth members with square cut-outs
Specifications
PRODUCT ATTRIBUTES
Catalog
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Torx 30, M6 x 16, St, zinc-plated with captive nomel washer | 100 | |
2 | Cage nut M6, St, zinc-plated | 100 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.