19" Front Panel With Holes for Handles, 2 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 2 U, 3 mm, Al, Anodized, Untreated Edges
Catalog#: 30219-162
Define the device fronts and side inss with Schroff 19" front panels. Schroff 19" front panels have additional holes for mounting of handles and are available in 1 U to 6 U demensions.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Additional Product Details
Features
- 19" front panels have additional holes for mounting of handles
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Catalog
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | 19" front panel, AI, 3 mm, anodized, cut edges plain | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.