19" Drawer With Keyboard 1 U, Touchpad, RAL 9005, UK Keyboard
19" Drawer With Keyboard 1 U, Touchpad, RAL 9005, UK Keyboard
Catalog#: 60118-569
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Additional Product Details
Features
- Extendable 1 U drawer with keyboard including function keys, number pad, touchpad
- Locking at full extension and in the inserted state
- Connection to USB for keyboard and mouse
- Installation dimension 19" rail distance (c-dimension) from 470 ... 700 mm)
- Color jet black (RAL 9005)
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Installation Manual / Instruction Sheet
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | 19" drawer with front panel 1 U; keyboard (width 441 mm, depth 310 mm ); with USB for keyboard and mouse, cable length 1.8 m; touchpad 62 x 46 mm | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.