CleanTray 45-Degree Elbow Outside Cover Sloped
Hover to magnify image or click to enlarge
CleanTray 45-Degree Elbow Outside Cover Sloped
Clean Tray 45-Degree Elbows are used for continuous runs with 45-degree turns. The Clean Tray stainless steel system is designed to protect rated cabling in applications that require frequent washdown.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Clean Tray 45-Degree Elbows are used for continuous runs with 45-degree turns
- The Clean Tray stainless steel system is designed to protect rated cabling in applications that require frequent washdown
Specifications
Finish | Brushed #3 |
Material | Stainless Steel 304 |
Color | Unpainted |
Руководство по установке / Инструкция
Сертификация регулирующего органа
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.