Skip to main content

Please Select Your Country/Language Preferences

Syspend 180-Max Rotational Base Bracket Hover to magnify image or click to enlarge

, S1MTBB

Syspend 180-Max Rotary Base allows the entire suspension system to rotate at the point of attachment on a horizontal surface. Arm can be rotated or turned 300 degrees. Includes a safety stop and maintenance-free bearings.

Read more Read less Print This Page
Details

Features

Specifications

Material Aluminum
Finish Powder Coated
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.