, SHT
Hover to magnify image or click to enlarge
, SHT
This shelf can be extracted to allow for the inspection and maintenance of installed components. It has ventilation openings to ensure for proper air circulation within the enclosure.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessory
Features
- Description: For easy access to installed equipment. Mounted directly to the enclosure`s frame. Partial depth mounting is an option. Possibility to take the shelf out of the slides even after mounting into the enclosure. Reversed and side mounting possible.
- Material: 2 mm zinc plated steel.
- Maximum load: 500 N.
- Pack quantity: 1 ventilated shelf and 1 pair of telescopic slides with mounting accessories.
- Mounting requirements: Add SHTP profiles for full/partial depth installation to the enclosure’s frame.
Specifications
Thickness | 2 mm |
Thickness | 14 ga |
Material | Mild Steel |
Color | Unpainted |
Finish | Zinc Plated |
Руководство по установке / Инструкция
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.