Varistar CP Double Glazed Door, IP 20, 3-Point Locking
Hover to magnify image or click to enlarge
Varistar CP Double Glazed Door, IP 20, 3-Point Locking
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Lever handle with key insert (2 keys)
- Frame, St, 1.5 mm
- Opening angle 180°
- Security glass, 6 mm
- Can be retrofitted with DIN profile half cylinder
- Ingress protection class IP 20
- Standard fitting, lock on right-hand door
Specifications
Approval Agency Certificate
Catalog
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.