HD Heavy Duty Pipe Clamp, 24–28 mm OD, 3/4" Pipe, 20 DN, M8, M10 Rod
Hover to magnify image or click to enlarge
HD Heavy Duty Pipe Clamp, 24–28 mm OD, 3/4" Pipe, 20 DN, M8, M10 Rod
Catalog#: HDI028
Details
Application images
Resources
CAD
Features
- Fillet welded connector nut has flats to accommodate spanners
- Easy open flange for pipe sizes less than 4"
- Category II noise reduction according to DIN EN ISO 3822-1
- Compliant for sound insulation design according to DIN 4109
- Reaction-to-fire classification is "E" in compliance with DIN EN 13501-1
Specifications
PRODUCT ATTRIBUTES
Test Report
Certifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.