C Profile Sandwich Cable Clamp
Hover to magnify image or click to enlarge
C Profile Sandwich Cable Clamp
Catalog#: 20118-740
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Additional Product Details
Features
- For cable diameters 4 ... 7 mm, usable width 190 mm
- Cable routing in up to 5 planes
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Catalog
Installation Manual / Instruction Sheet
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Pressure plate, 15 x 250 mm, St, 2.5 mm, chromated and zinc‐plated, bolt spacing 200 mm | 6 | |
2 | Rubber strip | 10 | |
3 | Spacer M6 for cable diameter of 4 ... 7 mm | 10 | |
4 | Assembly kit | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.