Door Contact Switch, Cabled
Door Contact Switch, Cabled
Catalog#: 20118-811
Switch for connecting to the normally closed contacts of the door control module for manual door opening. This primarily is used for lights and cooling solutions which should be linked to the opening or closing of the door.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Related Accessories
Additional Product Details
Features
- Connection with mains supply via SCHUKO/UTE connector
- Easy handling by plug and play (completely wired)
- Connection to cabinet light via IEC 60320 C13 socket
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Catalog
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Door contact switch with connecting cable to IEC 60320 C13 socket, plug and mains connection SCHUKO/UTE, fully wired | 1 | |
2 | Assembly kit | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.