Power Distribution Modules According to DIN 43880, Circuit Breaker 1 x 16 A
Power Distribution Modules According to DIN 43880, Circuit Breaker 1 x 16 A
Catalog#: 20119-355
GFCI breaker robust with test and reset buttons to protect against ground faults, offering full protection against ground faults. Schroff GFCI Circuit breakers fit into 19" distribution box or small distribution module.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Additional Product Details
Features
- Snaps onto DIN profile rail
- For fitting into 19" distribution box or small distribution module
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Catalog
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Circuit breaker 1 x 16 A | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.