Skip to main content

Please Select Your Country/Language Preferences

20630214.256.tif image Hover to magnify image or click to enlarge

Varistar CP Mobile Cabinet Frame, 33 U, 1600H, 600W, 1000D

Catalog#: 20630-214

Varistar welded steel frame for static load requirments. For 19", ETSI or mounting plate integration. For mobile applications.
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
Resources CAD
Additional Product Details

Additional Product Details

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Frame, CP, St, hot-dip galvanised, 1.5 mm, with integrated castors Ø50 mm, h=72.8 mm and adjustable feet, RAL 7021 1
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us