EBC-133 Main Terminal Clamp Kit
Hover to magnify image or click to enlarge
EBC-133 Main Terminal Clamp Kit
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Features
- Kit includes 10 clamps and 20 screws
- Used to connect thicker conductors including IBSB25 Insulated Braided Conductor, MBJ Grounding and Bonding Braid, and nVent ERIFLEX Flexibar up to 9 mm (0.354")
- Quick and easy installation
- RoHS compliant
Specifications
Certifications
CE, ERIFLEX EB
English
EN 60998-1:2004, EN 60998-2-1:2004
UKCA, ERIFLEX EB
English
EN 60998-1, EN 60998-2-1
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.