, PLFR
Hover to magnify image or click to enlarge
, PLFR
This air pressure regulator with integrated pressure dial and manometer is used to adjust the air pressure in order to make the vortex cooler operate more efficiently. It filters both condensed water and particles.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessory
Features
- Description: Air pressure regulator with pressure dial, and manometer to adjust the air pressure. It filters condesated water and particles (>5µ). Maximum inlet pressure 13 bar, and at max pressure maximum temperature: 40 °C. Connection 1/4”.
- Delivery: Air pressure regulator and water trap.
Specifications
Руководство по установке / Инструкция
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.