, CABP
Hover to magnify image or click to enlarge
, CABP
This adjustable cable bar provides a safe way of securing cables underneath the enclosure, which optimises the space inside it. External strains are avoided, protecting the installed equipment from damage.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: Suspended below the bottom plates
- Material: 2 mm zinc plated steel.
- Pack quantity: 2 bars with mounting accessories. For 1200 mm wide, 4 bars with mounting accessories.
- Mounting requirements: Add CAC clamps depending on diameter of cable.
Specifications
Thickness | 2 mm |
Thickness | 14 ga |
Material | Mild Steel |
Color | Unpainted |
Finish | Zinc Plated |
Руководство по установке / Инструкция
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.