19" Pusher Fan, 2 U, Axial
Hover to magnify image or click to enlarge
19" Pusher Fan, 2 U, Axial
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Contact protection in accordance with DIN EN ISO 13857
- Integrated air deflector prevents heat buildup in the assemblies mounted below
- Can be adapted to subracks
- Optionally with additional rear fan, 2 U, for active cooling of assemblies beneath the pusher fan
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.