Etsirack 19" to 21" Adapter Kit
Hover to magnify image or click to enlarge
Etsirack 19" to 21" Adapter Kit
The 19" adaptor allows 19" components to be installed in the metric Etsirack.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Equal clearances are obtained above and below between the 19" adaptor and the metric height increments
- The 19" adaptor allows 19" components to be installed in the metric Etsirack
Specifications
Approval Agency Certificate
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.