nVent ERICO Cadweld Welding Material, Cathodic F33
Hover to magnify image or click to enlarge
nVent ERICO Cadweld Welding Material, Cathodic F33
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Mixture consists mainly of copper oxide and aluminum
- Primarily used in cathodic protection applications on cable to steel or stainless steel
- Welding material is in the top of the tube and starting material is in the bottom of the tube
- Packaged by size in plastic tubes with green caps
- Tubes packaged in plastic boxes along with metal disks
- Each welded connection uses a single disk
- Non-explosive
- Not subject to spontaneous ignition
- See specific nVent ERICO Cadweld connection details to determine welding material requirements
Specifications
Brochure
Safety Data Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
WARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.