Distribution Box With Schuko/UTE Sockets
Distribution Box With Schuko/UTE Sockets
Catalog#: 20118-280
Distribution box is used to house PDUs which safely distribute electricity from power source to devices in a circuit.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Additional Product Details
Features
- Distribution Box for Schuko/UTE Sockets
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Installation Manual / Instruction Sheet
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Distribution box with SCHUKO socket, plastic, light grey, with terminal strip for cable cross section up to 4 mm2 | 1 | |
2 | Mounting plate 90 x 100 mm, AlZn, 1.5 mm, for assembly on cabinet uprights, 19" profiles and depth members | 1 | |
3 | Assembly kit for cabinet assembly | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.