Varistar CP Mobile Cabinet Frame, 42 U, 2000H, 800W, 1200D
Varistar CP Mobile Cabinet Frame, 42 U, 2000H, 800W, 1200D
Catalog#: 20630-238
Varistar welded steel frame for static load requirments. For 19", ETSI or mounting plate integration. For mobile applications.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Related Accessories
Additional Product Details
Features
- Welded, finish powder-coated, black gray, RAL 7021
Specifications
PRODUCT ATTRIBUTES
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Frame, CP, St, hot-dip galvanised, 1.5 mm, with integrated castors Ø50 mm, h=72.8 mm and adjustable feet, RAL 7021 | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.