Varistar Electronic Lock, Master, MLR 3000, 13.56 MHz-MIFARE for Varistar
Varistar Electronic Lock, Master, MLR 3000, 13.56 MHz-MIFARE for Varistar
Catalog#: 23130-565
Electronic handle with transponder card reader. The handle opens when recieving a signal from an authorized tansponder card.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Accessories
Additional Product Details
Features
- Electronic door handles for Varistar cabinets
- Two locking options: standalone and networked
- Access reporting and user management
- Integrated visualization, LED display for alarm signals and operating statuses
- Modular solution with electronic door locking, reader unit, PSU and administration software
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Swing handle MLR3000 13,56 MHz | 1 | |
1a | Electronic door lock MLR 3000 with lever handle and card reader unit; display with status LEDs; reader 13,56 MHz-MIFARE | 1 | |
1b | Card reader unit (supply voltage 12 VDC, 40 mA (max. 440 mA); Temperature range ‐20 ... +70 °C | 1 | |
1c | Junction (distribution box) | 1 | |
2 | Assembly and cabling kit for Varistar | 1 | |
3 | Assembly instruction | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.