Skip to main content

Please Select Your Country/Language Preferences

PH5871.jpg image Hover to magnify image or click to enlarge

nVent ERICO Cu-Bond Composite Cable

nVent ERICO Cu-Bond is a bare concentric stranded conductor that consists of peripheral tinned copper plated steel which protects and conceals the internal copper stranding.

This conductor is ideal for exposed electrical grounding applications where copper theft may occur due to its tinned outer strands. The conductor is difficult to cut with hand tools, but the copper core makes it easier to install than other theft deterrent conductors. The outer stranding is magnetic, which further deters thieves looking for copper.

The CC5A05CB (19 strand) is electrically equivalent to a 4 AWG (25 mm²), the CC5A20CB is electrically equivalent to a 2/0 AWG (70 mm²) and the CC5A40CB is electrically equivalent to a 4/0 AWG (120 mm²). These conductors are ideal for transmission tower, distribution pole and a wide range of above and below grade grounding applications.

Read more Read less Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Material Copper;Copper-Bonded Steel
Insulated No
Finish Tinned
Data Copied
Metric   |   Imperial
ERICO CU-BOND 复合电缆的 ERICO CADWELD 连接
部件编号 ERICO CU-BOND 复合电缆 ERICO CADWELD 焊药 ERICO CADWELD PLUS 焊药 ERICO CADWELD 连接类型 连接端 手柄夹
SSCS1 CC5A05CB 32 32PLUSF20 SS T1 电缆 L160
SSCS5 CC5A20CB 90 90PLUSF20 SS T2 电缆 L160
SSCS7 CC5A40CB 150 150PLUSF20 SS T3 电缆 L160
GRC16S1 CC5A05CB 65 65PLUSF20 GR 5/8 英寸铜焊连接接地棒 L160
GRC16S5 CC5A20CB 90 90PLUSF20 GR 5/8 英寸铜焊连接接地棒 L160
GRC16S7 CC5A40CB 115 115PLUSF20 GR 5/8 英寸铜焊连接接地棒 L160
GRC18S1 CC5A05CB 90 90PLUSF20 GR 3/4 英寸铜焊连接接地棒 L160
GRC18S5 CC5A20CB 90 90PLUSF20 GR 3/4 英寸铜焊连接接地棒 L160
GRC18S7 CC5A40CB 115 115PLUSF20 GR 3/4 英寸铜焊连接接地棒 L160
GLCCES1 CC5A05CB 32 32PLUSF20 GL B121CE 或 B122CE 接线片 L160
GLCCES5 CC5A20CB 45 45PLUSF20 GL B121CE 或 B122CE 接线片 L160
GLCCES7 CC5A40CB 65 65PLUSF20 GL B121DE 或 B122DE 接线片 L160
GTC16S1 CC5A05CB 90 90PLUSF20 GT 5/8 英寸铜焊连接接地棒 L160
GTC16S5 CC5A20CB 115 115PLUSF20 GT 5/8 英寸铜焊连接接地棒 L160
GTC16S7 CC5A40CB 200 200PLUSF20 GT 5/8 英寸铜焊连接接地棒 L160
GTC18S1 CC5A05CB 90 90PLUSF20 GT 3/4 英寸铜焊连接接地棒 L160
GTC18S5 CC5A20CB 115 115PLUSF20 GT 3/4 英寸铜焊连接接地棒 L160
GTC18S7 CC5A40CB 200 200PLUSF20 GT 3/4 英寸铜焊连接接地棒 L160
LACS1CE CC5A05CB 45 45PLUSF20 LA B101CEOL 或 B102CEOL 接线片 L160
LACS5CE CC5A20CB 65 65PLUSF20 LA B101CEOL 或 B102CEOL 接线片 L160
LACS7DE CC5A40CB 90 90PLUSF20 LA B101DEOL 或 B102DEOL 接线片 L160
导体尺寸
电缆 直径(英寸) 直径(毫米) 横截面(平方毫米)
35 平方毫米  0.305 7.8 35
CCA05CB 0.32 8.1 33.2(钢)/6.8(铜)
1 AWG 0.332 8.4 42.4
50 平方毫米  0.365 9.3 50
95 平方毫米  0.505 12.8 95
CC5A20CB 0.524 13.3 43.6(钢)/49.9(铜)
4/0 AWG 0.528 13.4 107.2
120 平方毫米  0.567 14.4 120
300 千圆密耳  0.63 16 152.1
150 平方毫米  0.63 16 150
CC5A40CB 0.651 16.5 56.0(钢)/86.9(铜)
350 千圆密耳 0.681 17.3 177.3
185 平方毫米  0.7 17.8 185
Application images Resources Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
WARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy