Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Power
- Socket Type
- Type
- Frame Material
- Handle Type
- Number of Sockets
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- With Switch
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Wall Type
- Rack Width 1
- Rack Width 2
- Door Type
- Front Finish
- Function
- Width
- Groove Width
- Access
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Static Load
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Products | 363 results (3021 items)
Guide Rail End Piece, PC
End pieces for individual multi-piece guide rails with plastic or Aluminum extrusion mid-piece.
- Guide rail end pieces (PC) for individua...
- Improved fire safety properties, fulfill...
- “Halogen-Free”, according to IEC 61249-2-21
- Mid-pieces available for standard PCB le...
Varistar CP Double Steel Door, Plain, 3-Point Locking
Varistar CP steel double door with 3-point locking, 2 door hinges and key.
- Double steel door with 3 point locking f...
- Lever handle with key insert (2 keys)
- Opening angle 180°
- Standard fitting, lock on right-hand door
Varistar CP Swing Frame for 800 mm Width
- For full height or partial-height mounting
- Pivot point can be selected right or left
- Can accommodate 19" chassis and 19" subracks
- 120° / 160° hinge, square locks including 2 keys
RackPower Basic PDU, RB0xxx, 230/400 VAC, 3-phase
Modular, compact PDU. Using a 1 U aluminum chassis the PDU can easily be integrated in a rack with C13 / C19 Combo outle...
- RackPower Basic Power Distribution Units...
- Input Voltage Range 200-240/346-415VAC, 3-phase WYE
- Connecting cable 6", with IEC 60309 3P+N+E connector
- C13 and C13/C19 Combo outlets
Varistar CP Plain Steel Door, Seismic IP55, With Multi-Point Locking
- Lever handle with push button
- Opening angle 180°
- Steel door with Multi-Point locking for EMC applications
Guide Rail Multi Piece, Mid-Piece Aluminium/Plastic Extrusion
Guide rail mid-piece for individual multi-piece guide rails out of plastic or Aluminum extrusion.
- Middle profile for mounting guide rails ...
- 2 plastic end pieces are required; these...
- Guide rails can be clipped into horizont...
- Storage temperature: from -40 °C ... 130 °C
Horizontal Rail, Front, Type R-KD, Rugged, Short Lip
The rugged horizontal rail type can handle shock and vibration up to 25 g
- Type R-KD "rugged" horizontal rail with ...
- Aluminum extrusion, anodized finish, con...
Z-Rail for Connector, EN 60603-2, DIN 41612
Z-rail for connector in accordance with EN 60603-2 (DIN 41612).
- Z-rails are bolted to the subrack for co...
- For connectors to EN 60603‐2 (DIN 41612)
- Aluminum extrusion, anodized
Mounting Plate for 19" Case and Subrack
Mounting plate for heavy components or proprietary electronic assemblies.
- For assembly of heavy components
- Mounting plate, full width: The mounting...
- Mounting plate, partial width: The parti...
- The chassis plate can´t be combined with...
EuropacPRO Side Panel for Textile Gasket, Type H, Heavy
Side Panel, tox welded to the 19" bracket.
- For high mechanical demands, 19" bracket...
- Versions for EMC textile gasket