Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Power
- Socket Type
- Type
- Frame Material
- Handle Type
- Number of Sockets
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- With Switch
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Wall Type
- Rack Width 1
- Rack Width 2
- Door Type
- Front Finish
- Function
- Width
- Groove Width
- Access
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Static Load
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Products | 363 results (3021 items)
Varistar CP Perforated Door, Seismic IP20, Multi-Point Locking
- Perforated door with Multi-Point locking...
- Opening angle 180°
- Lever handle with push button
Varistar CP Seismic Cabinet, Bellcore Zone 4, EMC
- Earthquake secure up to Bellcore Zone 4,...
- Static load‐carrying capacity 1600 kg
- Type of Protection IP55
- High Shielding capability tested per IEC...
Horizontal Rail, Rear, Type L-ST, Light, Standard
The horizontal rail, type ST enables the isolated assembly of a backplane.
- For indirect backplane mounting with insulation strip
- Mounting top and bottom
- Aluminum extrusion, anodized finish, con...
Assembly Parts for Rugged Components
Assembly parts for rugged Side Panel, horizontal rail, cover plates, rear angle.
- Screws for the following fixings: Rugged...
Grub Screw
For screwing or riveting to PCBs.
- Grub screw
PMC Mezzanine Front Panel, Untreated, With EMC Shielding
Mezzanine front panel is fitted into PMC front panel cut-outs. Available in different treatments.
- Mezzanine front panel is fitted into PMC...
- EMC shielding with conductive O-ring
EuropacPRO 19" Subrack Kit for Backplane, Heavy, Shielded
EMC Shielded subrack for backplane mounting, heavy version.
- Subrack with side panel type H ("Heavy")...
- Modifications such as cutouts, different...
- Supplied as space-saving flat-pack
- Aluminum construction
Interscale 19" Rack Mount Chassis, Perforated
19" Chassis based on the nVent SCHROFF Interscale platform.
- Modular desktop case consisting of 4 ass...
- Developed according to IEC 60297-3-109 (...
- Integrated EMC protection
- Ingress protection up to IP 20
EuropacPRO Front Cover for Side Panel Type L
As decorative finish for the 19" bracket type L.
- As decorative finish for the 19" bracket...
MultipacPRO, Euroboard Mounting Kit for EN 60603 Connector
Euroboards and double euroboards can be mounted horizontally in the 19" chassis using interior mounting kits.
- Euroboards and double euroboards can be ...
- Scope of delivery is sufficient to mount...