Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Power
- Socket Type
- Type
- Frame Material
- Handle Type
- Number of Sockets
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- With Switch
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Wall Type
- Rack Width 1
- Rack Width 2
- Door Type
- Front Finish
- Function
- Width
- Groove Width
- Access
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Static Load
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Products | 363 results (3021 items)
Front Panel, Anodized With Untreated Edges, Unshielded
Front Panel, anodized with untreated edges, unshielded.
- Partial width front panel, Al, 2.5 mm
- Al, clear anodized, untreated edges
Frame Type Plug-In Unit Kit, Plain Cover, 1 Connector
Protects a PCB against mechanical damage and discharges electrostatic buildup; for Euroboard formats.
- Rear panel with cut-out for single conne...
- Extruded side panels right and left, wit...
- Plain cover plates
EuropacPRO 19" Subrack Kit for Railway, Shielded, EN 50155
Subrack for use in railway applications that conform to EN 50155.
- Shock and vibration tested to EN 50155, part 12.2.11
- The 19" bracket is firmly fixed to the s...
- The double 19" screwing position adds to...
- IP 20, in accordance with IEC 60529
RatiopacPRO AIR 19" Rack Mount Case, Retrofittable Shielding With Handles
Flexible and robust enclosure for 19“ components or electronics assemblies and is available with advanced cooling.
- Cases for individual assembly with 19" s...
- Retrofittable EMC shielding
- Version with 19" mounting brackets with ...
- The case has 2 x 1/2 U clearances for ve...
19" Fan Unit, 1 U, With Front Switch
Fan Unit for installation into a 1 U space within the Cabinet.
- Can be adapted to subracks
- Contact protection in accordance with DIN EN ISO 13857
IEC Input Plug
IEC Input Plug for connection of fans with bolted housing made of heat-resistant plastic.
- Bolted housing made of heat-resistant plastic (UL 94 V-0)
- For connection of fans
- 10 A/250 VAC, protection class I
Interscale Flexible Rail System for Mounting PCBs
Interscale Flexible Rail System for Mounting PCBs
- Board support is bolted onto mounting plate
- PCB (board thickness 1.4 ... 2.6 mm) can...
Varistar CP Bottom Rear Panel, Shortened
- Screw fixed, Robust and Single person mountable Side Panel
- Plain or with brush strip
- Height of connection plate 400 mm
Varistar CP Steel Door, Plain With 3-Point Locking, IP20
Steel door with mounting frame on inside, 3 point locking and with Lever handle.
- Steel door with three point locking for ...
- Lever handle with key insert (2 keys)
- Opening angle 180°
- Can be retrofitted with lever handle 246...
Varistar CP Mobile Base/Plinth
Mobile base/plinth to make a cabinet mobile.
- Covers, St, 1.5 mm
- Load-carrying capacity on casters 400 kg...
- Support, St, 3 mm
- Color RAL 7021