Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Power
- Socket Type
- Type
- Frame Material
- Handle Type
- Number of Sockets
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- With Switch
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Wall Type
- Rack Width 1
- Rack Width 2
- Door Type
- Front Finish
- Function
- Width
- Groove Width
- Access
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Static Load
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Products | 363 results (3021 items)
EuropacPRO Trim for Panel Mounting
Trim for panel mounting.
- Screwed in with the horizontal rail at front
- For front optical closure of the subrack...
Front Panel, Front Anodized, Rear Conductive, Unshielded
Front panel, unshielded, front anodized and rear conductive.
- Partial width front panel, Al, 2.5 mm
- AI, front anodized, conductive
Frame Type Plug-In Unit Kit, Unshielded, Perforated
Protects a PCB against mechanical damage and discharges electrostatic buildup; for Euroboard formats.
- Cover plate with perforation, for guide ...
- Extruded side panels right and left, wit...
- Rear panel with cut-outs for multiple connectors
Socket Strip, Wieland® Connecting Cable
Enables simple connection to current supply (e.g. for socket strips)
- Different connecting plugs
- Enables simple connection to current sup...
- Different cable lengths available
EuropacPRO 19" Subrack Kit for Railway, Shielded, SNCF
Subrack for Railway applications, conform to SNCF Standard.
- SNCF listed, EuropacPRO-fer, tested to N...
- The 19" bracket is firmly fixed to the s...
- Lateral support bars to NFF standard fac...
- IP 20, in accordance with IEC 60529
19" Pusher Fan, 2 U, Tangential
Fan tray with tangential pusher fan.
- 2 versions: - LE1: 19" bolt-on dimension...
- High air flow
- Integrated filter mat
Front Panel 2 HP Wide for Combined Mounting
The 2 HP wide front panel covers an open slot.
- Flat front panel 6 U, 2 HP, Al, 2.5 mm
EuropacPRO 19" Subrack Kit for DIN Connector, Slide Rail, Retrofit Shielding
Non-shielded subrack for Din Connector mounting EN 60603-2 , Subrack can be assembeld on slide rails.
- Subrack with side panel type F ("flexibl...
- Installed load up to 11 kg
- Subrack can be used with slide rails
- Horizontal rails, rear, for connector mo...
EuropacPRO Front Panel for 19" Module Support
Front panel with cut-out in accordance with DIN 43880 (for power distribution modules).
- Front panel with cut-out conforming to D...
- Height 3 U, width 84 HP
Varistar Door Switch Bracket
Door switch provides automation of lights, cooling units. The bracket is a mounting accessory.
- The bracket is a mounting accessory with...