Splitting Extrusion 6 U for Combined Mounting, Rugged
Hover to magnify image or click to enlarge
Splitting Extrusion 6 U for Combined Mounting, Rugged
The support is bolted into the grid holes of the horizontal rails and allows a split of a 6 U subrack in 2 x 3 U parts.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Please order middle horizontal rail ("heavy" or "light") separately
- Splitting plate for combined mounting in one subrack (6U installation and 2 x 3U installation)
- The front side has to be covered by a 2HP front panel
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.