Skip to main content

Please Select Your Country/Language Preferences

SC Series, Above Insulation Power Connection Kit Hover to magnify image or click to enlarge

SC Series, Above Insulation Power Connection Kit

nVent RAYCHEM SC-JBP-L/S is a range of above insulation power connection kits for use in long line heat tracing applications. Consists of a polymeric enclosure and stand with captive sealing grommet. Earth plate option available.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Cable Entry Quantity 1
Cable Entry 1" NPT
Depth 3.6 in
Width 4.7 in
Height 9.4 in
Depth 90 mm
Width 220 mm
Height 240 mm
Connection Type Cold Applied
Model Connection to Junction Box
Mounting On Pipe
Data Copied
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing