DIN Rail for Thermostat With Integrated Temperature Sensor
Hover to magnify image or click to enlarge
DIN Rail for Thermostat With Integrated Temperature Sensor
Catalog#: 21120-178
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Additional Product Details
Features
- DIN rail (EN 50022) 35 mm with fixing materials kit
- Lenght 75 mm
Specifications
PRODUCT ATTRIBUTES
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | DIN rail (EN 50022), 35 mm; length 75 mm | 1 | |
2 | Mounting kit | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.