- Brands
- Applications
- Height
- Height
- Width
- Width
- Depth
- Depth
- Protection Rating
- Product Family
- Material
- Mold Family
Products | 83 results (159 items)
Side Receptor Socket
Mounting base for the side repceptor plug that is built into the blade wall during the manufacturing process. The socket...
- Controls depth of receptor disk
- Performance tested beyond IEC® 61400-24
- Superior receptor product life performance
- Less than 12 °C (54 °F) temperature rise...
MBJ Grounding and Bonding Braid, Tinned Copper
Flat Tinned Copper Grounding Braid.
- Complete range of earth/ground flexible ...
- Integral palm, without tin or crimped lu...
- Resistant to vibration and fatigue, reducing maintenance
- Provides weight savings, material saving...
LAN Surge Protector
Surge protection device provides protection to Local Area Networks (LAN) against overvoltages and electrostatic discharg...
- Rugged, metallic enclosure provides both...
- Up to CAT6 and POE (Power Over Ethernet)...
- Simple, bi-directional installation
Galvanized Theft Deterrent Cable
Function as copper conductors, but appear to be non-copper conductors and are difficult to cut and steal.
- Inner copper stranding is tinned for sup...
- Inner copper core provides increased con...
- More flexible and easier to work with th...
Lightning Card Reader
- Accurately measure the maximum peak ligh...
- Immediately access lightning strike data...
- For use with iOS and Android™ devices
- nVent ERICO Lightning Card Reader App is...
ABS Adjustable Busbar Support Insulator Module
Modules for use with Adjustable Busbar Support (ABS) Insulator Modules.
- Modules provide flexibility to select di...
- Extremely robust construction
- Halogen free insulators
- RoHS compliant
nVent ERICO Quickfill No-Mix Ground Enhancing Backfill
Quickfill is a no-mix ground-enhancing backfill that reduces resistance to ground and offers covenient instillation.
- Lowers system resistance to ground
- Low-dust formulation
- Water not needed to install or perform
- Fast installation with no mixing or cure time required
Rebar Bonding Clamp
Rebar bonding clamp for lightning protection system.
- Provides bond from lightning protection system to rebar
Ground Point
Cast grounding plate for equipment, machinery, or structure grounding points.
- Cast grounding plate for equipment, mach...
- May be installed flush in concrete floor or wall
- Cable connection under bolt tension
Flexible Jumper for Fence and Gate Grounding
Used to bond gates, switch operating handles and any other item where movement or vibration requires a flexible groundin...
- Used to bond gates, switch operating han...
- Multi-stranded insulated ropelay conduct...
- Swaged ends of jumper allow larger condu...
- Connections are made with nVent ERICO Ca...
Side Receptor Disk
A field replaceable lightning attachment receptor that is resistant to environmental effects.
- Field replaceable lightning attachment receptors
- Resistant to environmental effects
- Performance tested beyond IEC® 61400-24
- Superior receptor product life performance
ESE Air Terminal Remote Tester Kit
nVent ERICO Early Streamer Emission (ESE) Air Terminal Remote Testing System provides complete autonomous monitoring of ...
- Allows for uninterrupted, daily monitori...
- Fully autonomous
- Requires no additional software or accessories
- Colored LED lights indicate part-specifi...