Skip to main content

Please Select Your Country/Language Preferences

TB430CRAIL Hover to magnify image or click to enlarge

nVent Caddy Heavy Duty Telescoping Bracket Reinforcement Rail

The nVent CADDY Heavy Duty Telescoping Bracket Reinforcement Rail is designed to reinforce the nVent CADDY Heavy Duty Telescoping Bracket. When installed, a ridged solution is created to achieve luminaire rating.

Read more Read less
  • UL
Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Data Copied
Metric   |   Imperial
UL Listed for Fixture and Luminaire Support
Application Sub-Application Span Load Rail Required
Ceiling T-Grid 9"-25" 50 lb No
Ceiling Overhead Hard Deck 9"-17" 50 lb No
Ceiling Overhead Hard Deck 17"-25" 50 lb Yes
In-Wall - 9"-17" 10 lb No
In-Wall - 17"-25" 10 lb Yes
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy