nVent Caddy Heavy Duty Telescoping Bracket Reinforcement Rail
Hover to magnify image or click to enlarge
nVent Caddy Heavy Duty Telescoping Bracket Reinforcement Rail
The nVent CADDY Heavy Duty Telescoping Bracket Reinforcement Rail is designed to reinforce the nVent CADDY Heavy Duty Telescoping Bracket. When installed, a ridged solution is created to achieve luminaire rating.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Attaches to the nVent CADDY Heavy Duty Telescoping Bracket with two screws
- Fully telescopes to the desired length after attachment to the bracket
- Utilize rail for spans over 17" for in-wall and overhead hard deck applications
Specifications
UL Listed for Fixture and Luminaire Support | ||||
Application | Sub-Application | Span | Load | Rail Required |
Ceiling | T-Grid | 9"-25" | 50 lb | No |
Ceiling | Overhead Hard Deck | 9"-17" | 50 lb | No |
Ceiling | Overhead Hard Deck | 17"-25" | 50 lb | Yes |
In-Wall | - | 9"-17" | 10 lb | No |
In-Wall | - | 17"-25" | 10 lb | Yes |
Installation Manual / Instruction Sheet
Certifications
UL QCRV.E165702
English
ANSI/UL 514A
UL QCRV.E165702
ANSI/UL 514A
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.