nVent CADDY Pyramid Light-Duty Equipment Support Kit, 4 Post Base
Hover to magnify image or click to enlarge
nVent CADDY Pyramid Light-Duty Equipment Support Kit, 4 Post Base
The nVent CADDY Pyramid Light-Duty Equipment Support Kit provides contractors with a quick and easy way to install HVAC mini split units on rooftops. When utilized with the nVent CADDY Pyramid Light-Duty Equipment Support Frame Extension Kit, installers can link multiple HVAC units. The unique attachment clamps and frame design allow for a more flexible and efficient installation method, saving contractors time, money and space.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Video
Related Products
Features
- System takes 80% less time to install compared to standard options on the market
- Easily adjusts from 12 -18 in (305 -457 mm), reducing the need for multiple SKUs
- Increased adjustability enables flexibility to move bars, sliding the kit as needed
- Extension Kit allows for pre-assembly and endless gang-ability of units linked together
- Evenly distributes load and avoids damaging roof membrane with nVent CADDY PEK-style foam bottom feet
- Product load rating can handle wide range of equipment BTU outputs/sizes
- Hot dip galvanized construction and hardware provide superior corrosion resistance in demanding environments
Specifications
Brochure
Data Sheet
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.