nVent CADDY Pyramid Tool-Free Pipe Support Kit
Hover to magnify image or click to enlarge
nVent CADDY Pyramid Tool-Free Pipe Support Kit
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
CAD
Video
Features
- Push-in clamps install without the need for additional tools or strut clamps
- Ready to use out of the box, saving installation time and labor
- Plastic clamps and base will not corrode pipe
- Clamps come in two different sizes to fit project needs
- Base includes multiple holes to accommodate a variety of clamp sizes and configurations
- Additional clamps can be purchased separately for additional pipe runs
- Foam bottom offers low abrasion interface for better roof membrane protection
- Provides superior load distribution, even with varying rooftop surfaces
- Compatible with roof surfaces including single ply, bituminous, metal and spray foam
- Multiple sizes and load ratings offer the ability to tailor the solution to the application
- Easy to transport to the roof
Specifications
Static Load Safety Factor | 3:1 |
Material | Polyethylene;Polypropylene;Nylon |
Temperature | -45 to 65 °C |
Temperature | -50 to 150 °F |
Tool-Free Pipe Clamp | ||||
Part Number | Outer Diameter OD | A | B | C |
PTF1C | 0.50" – 1.32" | 3/8" | 1.6" | 3/4" |
PTF2C | 0.84" – 2.38" | 3/8" | 3.2" | 3/4" |
Part Number | Number of Clamps Included | Maximum Clamp Capacity | ||
PTF1C | PTF2C | PTF1C | PTF2C | |
PTF6 | 1 | 1 | 3 | 1 |
PTF10 | - | 2 | 5 | 2 |
PTF16 | - | 2 | 7 | 3 |
Brochure
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.