The nVent CADDY Speed Link Catenary System provides an easy- and fast-to-install fixing solution for commercial buildings where structural supports are far apart. This versatile solution, which can be installed on almost any type of structure, will also increase safety on the jobsite by limiting the amount of time spent on a lift doing repetitive and cumbersome tasks, keeping the number of tools down to a minimum and providing an easy-to-remove solution.
This range supports a wide range of datacom, electrical and mechanical applications, including cable trays, lights, signage and duct.
Features
- Cost effective solution
- Ingenious design and comprehensive range of accessories allow the system to easily be installed and removed on many types of structures
- Available in a wide range of precut lengths or in bulk for even more flexibility
- Uses a unique keyless locking device
- Accurate and durable tensioning tool makes the installation safe and a one-person job
Filter applied: 1
Subcategories
Products | 8 results (27 items)
Drop Wire Clip
Tool free clip for intermediate supports in catenary or for primary drop wire supports to service and lighting.
nVent CADDY Speed Link Catenary Cable Spool
Wire rope spools are available in bulk allowing installers to customize nVent CADDY Speed Link catenary systems for any project.
nVent CADDY Speed Link Catenary Kit
Ready to use kits include a fuse-cut cable to avoid fraying, a hook end-fitting on one end to save installation time and a tool-free locking device.
Eye Nut
Universal attachment point for CADDY Speed Link Catenary installations to concrete structure.
nVent CADDY Speed Link Catenary Locking Device
Easy to use locking devices are available in bulk allowing installers to customize nVent CADDY Speed Link catenary systems for any project.
nVent CADDY Speed Link SLK with Drop Wire Clip
Complete system includes wire, locking device and pre-assembled spring steel end fitting to hang services from catenary cable.
Beam Attachment Kit
Universal attachment point for CADDY Speed Link Catenary installations to structural steel.
Catenary Tensioning Tool
Safe and easy to use installation tool for the CADDY Speed Link Catenary system.