MONI-PT100-260 RTD Sensor for Non-Hazardous Areas
Hover to magnify image or click to enlarge
MONI-PT100-260 RTD Sensor for Non-Hazardous Areas
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Specifications
Max Measuring Range | 260 °C |
Max Measuring Range | 500 °F |
Mounting | Pipe Strap |
Sensor Type | PT100 |
Material | PTFE |
Fixed Cable to Sensor | Yes |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.