ESS UH Sign Holder System without Strap
Hover to magnify image or click to enlarge
ESS UH Sign Holder System without Strap
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Features
- Attached clip accepts ESS ST Strap for fixing to pipe
- Complete with plastic cover, M8 nut and two additional screw holes with 0.157" (4 mm) diameter
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.